??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M08EM-PSD20B-ET05-T
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M08EM-PSD20B-ET05-T
VERF
Availability
Available
BC
Order code
BES05FN
TC
Artikelbezeichnung
BES M08EM-PSD20B-ET05-T
PX
Product view
56025_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Temperaturfest
BFORM
Style
M8x1
W
Gewicht
0.117 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 8 x 60 mm, Style Housing = M8x1, Installation = for flush mounting, Range = 2 mm, Switching output = PNP normally open (NO), Switching frequency = 600 Hz, Housing material = Stainless steel, Material sensing surface = LCP, Connection = Cable, 5.0 m, PTFE, Operating voltage Ub = 10...30 VDC, Ambient temperature = 0...140 °C, IP rating = IP50, Approval/Conformity = CE, WEEE, UKCA
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.